Chemical content 74HC2G34GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC2G34GWSOT363-2SC-885.575567 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528103612515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00735875.0000000.131960
PolymerResin systemProprietary0.00245225.0000000.043987
subTotal0.009810100.0000000.175946
DieDoped siliconSilicon (Si)7440-21-30.096112100.0000001.723816
subTotal0.096112100.0000001.723816
Lead FrameCopper alloyCopper (Cu)7440-50-82.04332496.84000036.647824
Iron (Fe)7439-89-60.0487412.3100000.874189
Lead (Pb)7439-92-10.0002110.0100000.003784
Phosphorus (P)7723-14-00.0014770.0700000.026491
Zinc (Zn)7440-66-60.0025320.1200000.045412
Pure metal layerSilver (Ag)7440-22-40.0137150.6500000.245984
subTotal2.110000100.00000037.843685
Mould CompoundFillerSilica -amorphous-7631-86-91.04157935.07000018.681131
Silica fused60676-86-01.30204843.84000023.352746
PigmentCarbon black1333-86-40.0074250.2500000.133170
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.29700010.0000005.326813
Phenol Formaldehyde resin (generic)9003-35-40.2952189.9400005.294852
Polyethylene (PE) -wax-9002-88-40.0267300.9000000.479413
subTotal2.970000100.00000053.268125
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000199
Bismuth (Bi)7440-69-90.0000040.0010000.000066
Copper (Cu)7440-50-80.0000040.0010000.000066
Lead (Pb)7439-92-10.0000180.0050000.000332
Tin solderTin (Sn)7440-31-50.36996399.9900006.635433
subTotal0.370000100.0000006.636096
WireImpurityNon hazardousProprietary0.0000020.0100000.000035
Pure metalCopper (Cu)7440-50-80.01964399.9900000.352302
subTotal0.019645100.0000000.352337
total5.575567100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.