Chemical content 74HC2G66DC

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC2G66DCSOT765-1VSSOP810.030771 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352747851251312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0003581.0000000.003573
FillerSilver (Ag)7440-22-40.02688075.0000000.267975
PolymerAcrylic resinProprietary0.0021506.0000000.021438
Resin systemProprietary0.00645118.0000000.064314
subTotal0.035840100.0000000.357301
DieDoped siliconSilicon (Si)7440-21-30.180389100.0000001.798352
subTotal0.180389100.0000001.798352
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-83.39855097.00000033.881246
Nickel (Ni)7440-02-00.1051103.0000001.047874
subTotal3.503660100.00000034.929120
Mould CompoundFillerSilica -amorphous-7631-86-90.0370940.6000000.369800
Silica fused60676-86-04.84259678.33000048.277402
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.3771206.1000003.759634
PigmentCarbon black1333-86-40.0123650.2000000.123267
PolymerEpoxy resin systemProprietary0.5478758.8620005.461947
Phenolic resinProprietary0.3652505.9080003.641298
subTotal6.182300100.00000061.633348
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030883.0000000.030790
Nickel (Ni)7440-02-00.09502392.3000000.947314
Palladium (Pd)7440-05-30.0031913.1000000.031817
Silver (Ag)7440-22-40.0016471.6000000.016421
subTotal0.102950100.0000001.026342
WirePure metalCopper (Cu)7440-50-80.025632100.0000000.255534
subTotal0.025632100.0000000.255534
total10.030771100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.