Chemical content 74HC373BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC373BQSOT764-1DHVQFN2028.021389 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527458511517126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0008531.0000000.003043
FillerSilver (Ag)7440-22-40.06396075.0000000.228254
PolymerAcrylic resinProprietary0.0051176.0000000.018260
Resin systemProprietary0.01535018.0000000.054781
subTotal0.085280100.0000000.304339
DieDoped siliconSilicon (Si)7440-21-30.335205100.0000001.196249
subTotal0.335205100.0000001.196249
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-810.58916097.47000037.789562
Iron (Fe)7439-89-60.2607362.4000000.930491
Phosphorus (P)7723-14-00.0032590.0300000.011631
Zinc (Zn)7440-66-60.0108640.1000000.038770
subTotal10.864020100.00000038.770455
Mould CompoundAdditiveNon hazardousProprietary0.4886272.9840001.743766
FillerSilica -amorphous-7631-86-90.5714843.4900002.039458
Silica fused60676-86-013.88919984.82000049.566418
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1640771.0020000.585541
PigmentCarbon black1333-86-40.0268550.1640000.095837
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.6060353.7010002.162760
Epoxy resin systemProprietary0.2597061.5860000.926814
Phenolic resinProprietary0.3689272.2530001.316590
subTotal16.374910100.00000058.437182
Pre-PlatingPure metal layerGold (Au)7440-57-50.0027581.0000000.009841
Nickel (Ni)7440-02-00.25095191.0000000.895568
Palladium (Pd)7440-05-30.0220628.0000000.078731
subTotal0.275770100.0000000.984141
WirePure metalCopper (Cu)7440-50-80.08323096.5500000.297022
Pure metal layerGold (Au)7440-57-50.0003020.3500000.001077
Palladium (Pd)7440-05-30.0026723.1000000.009537
subTotal0.086204100.0000000.307635
total28.021389100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.