Chemical content 74HC40103D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC40103DSOT109-1SO16156.507091 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93371473065312126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.27265077.9000000.174209
PolymerAcrylic resinProprietary0.05320015.2000000.033992
Resin systemProprietary0.0241506.9000000.015431
subTotal0.350000100.0000000.223632
DieDoped siliconSilicon (Si)7440-21-32.714879100.0000001.734668
subTotal2.714879100.0000001.734668
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.68067097.47000034.938142
Iron (Fe)7439-89-61.3464002.4000000.860281
Phosphorus (P)7723-14-00.0168300.0300000.010754
Zinc (Zn)7440-66-60.0561000.1000000.035845
subTotal56.100000100.00000035.845021
Mould CompoundFillerSilica -amorphous-7631-86-90.5790420.6000000.369978
Silica fused60676-86-075.59393378.33000048.300644
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-85.8869276.1000003.761444
PigmentCarbon black1333-86-40.1930140.2000000.123326
PolymerEpoxy resin systemProprietary8.5524508.8620005.464577
Phenolic resinProprietary5.7016345.9080003.643051
subTotal96.507000100.00000061.663021
Pre-PlatingPure metal layerGold (Au)7440-57-50.0227703.0000000.014549
Nickel (Ni)7440-02-00.70055792.3000000.447620
Palladium (Pd)7440-05-30.0235293.1000000.015034
Silver (Ag)7440-22-40.0121441.6000000.007759
subTotal0.759000100.0000000.484962
WirePure metalCopper (Cu)7440-50-80.076212100.0000000.048696
subTotal0.076212100.0000000.048696
total156.507091100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.