Chemical content 74HC4024D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC4024DSOT108-1SO14137.067239 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93371441065315126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.13243077.9000000.096617
PolymerAcrylic resinProprietary0.02584015.2000000.018852
Resin systemProprietary0.0117306.9000000.008558
subTotal0.170000100.0000000.124027
DieDoped siliconSilicon (Si)7440-21-31.396991100.0000001.019201
subTotal1.396991100.0000001.019201
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-847.78954197.47000034.865765
Iron (Fe)7439-89-61.1767202.4000000.858498
Phosphorus (P)7723-14-00.0147090.0300000.010731
Zinc (Zn)7440-66-60.0490300.1000000.035771
subTotal49.030000100.00000035.770765
Mould CompoundFillerSilica -amorphous-7631-86-90.5144670.6000000.375339
Silica fused60676-86-067.16366778.33000049.000525
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-85.2304146.1000003.815948
PigmentCarbon black1333-86-40.1714890.2000000.125113
PolymerEpoxy resin systemProprietary7.5986788.8620005.543759
Phenolic resinProprietary5.0657855.9080003.695839
subTotal85.744500100.00000062.556524
Pre-PlatingPure metal layerGold (Au)7440-57-50.0198903.0000000.014511
Nickel (Ni)7440-02-00.61194992.3000000.446459
Palladium (Pd)7440-05-30.0205533.1000000.014995
Silver (Ag)7440-22-40.0106081.6000000.007739
subTotal0.663000100.0000000.483704
WirePure metalCopper (Cu)7440-50-80.062748100.0000000.045779
subTotal0.062748100.0000000.045779
total137.067239100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.