Chemical content 74HC4046APW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC4046APWSOT403-1TSSOP1653.701748 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93518746011816126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.11685077.9000000.217591
PolymerAcrylic resinProprietary0.02280015.2000000.042457
Resin systemProprietary0.0103506.9000000.019273
subTotal0.150000100.0000000.279321
DieDoped siliconSilicon (Si)7440-21-31.082868100.0000002.016447
subTotal1.082868100.0000002.016447
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.89362797.47000037.044654
Iron (Fe)7439-89-60.4898402.4000000.912149
Phosphorus (P)7723-14-00.0061230.0300000.011402
Zinc (Zn)7440-66-60.0204100.1000000.038006
subTotal20.410000100.00000038.006212
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.353955
Silica fused60676-86-024.81494478.33000046.208820
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.598542
PigmentCarbon black1333-86-40.0633600.2000000.117985
PolymerEpoxy resin systemProprietary2.8074828.8620005.227915
Phenolic resinProprietary1.8716545.9080003.485276
subTotal31.680000100.00000058.992493
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.005586
Nickel (Ni)7440-02-00.29100097.0000000.541882
Palladium (Pd)7440-05-30.0060002.0000000.011173
subTotal0.300000100.0000000.558641
WirePure metalCopper (Cu)7440-50-80.078880100.0000000.146886
subTotal0.078880100.0000000.146886
total53.701748100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.