Chemical content 74HC4050D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC4050DSOT109-1SO16137.996687 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93371481065313126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.13115277.9000000.095040
PolymerAcrylic resinProprietary0.02559115.2000000.018544
Resin systemProprietary0.0116176.9000000.008418
subTotal0.168360100.0000000.122003
DieDoped siliconSilicon (Si)7440-21-30.889598100.0000000.644652
subTotal0.889598100.0000000.644652
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-848.65041697.47000035.254771
Iron (Fe)7439-89-61.1979172.4000000.868077
Phosphorus (P)7723-14-00.0149740.0300000.010851
Zinc (Zn)7440-66-60.0499130.1000000.036170
subTotal49.913220100.00000036.169868
Mould CompoundFillerSilica -amorphous-7631-86-90.5139730.6000000.372453
Silica fused60676-86-067.09913978.33000048.623732
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-85.2253896.1000003.786605
PigmentCarbon black1333-86-40.1713240.2000000.124151
PolymerEpoxy resin systemProprietary7.5913778.8620005.501130
Phenolic resinProprietary5.0609185.9080003.667420
subTotal85.662120100.00000062.075490
Pre-PlatingPure metal layerGold (Au)7440-57-50.0127931.0000000.009270
Nickel (Ni)7440-02-01.24088297.0000000.899212
Palladium (Pd)7440-05-30.0255852.0000000.018540
subTotal1.279260100.0000000.927022
WirePure metalCopper (Cu)7440-50-80.084129100.0000000.060965
subTotal0.084129100.0000000.060965
total137.996687100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.