Chemical content 74HC4067PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC4067PWSOT355-1TSSOP2488.326767 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9351891101182112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.16481377.9000000.186595
PolymerAcrylic resinProprietary0.03215915.2000000.036409
Resin systemProprietary0.0145986.9000000.016528
subTotal0.211570100.0000000.239531
DieDoped siliconSilicon (Si)7440-21-31.670894100.0000001.891719
subTotal1.670894100.0000001.891719
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-834.76102897.47000039.355033
Iron (Fe)7439-89-60.8559192.4000000.969037
Phosphorus (P)7723-14-00.0106990.0300000.012113
Zinc (Zn)7440-66-60.0356630.1000000.040377
subTotal35.663310100.00000040.376560
Mould CompoundFillerSilica -amorphous-7631-86-90.2954600.6000000.334508
Silica fused60676-86-038.57227778.33000043.669975
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-83.0038416.1000003.400828
PigmentCarbon black1333-86-40.0984870.2000000.111503
PolymerEpoxy resin systemProprietary4.3639418.8620004.940678
Phenolic resinProprietary2.9092945.9080003.293785
subTotal49.243300100.00000055.751276
Pre-PlatingPure metal layerGold (Au)7440-57-50.0414553.0000000.046933
Nickel (Ni)7440-02-01.27542092.3000001.443979
Palladium (Pd)7440-05-30.0428363.1000000.048498
Silver (Ag)7440-22-40.0221091.6000000.025031
subTotal1.381820100.0000001.564441
WirePure metalCopper (Cu)7440-50-80.155873100.0000000.176473
subTotal0.155873100.0000000.176473
total88.326767100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.