Chemical content 74HC4351D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC4351DSOT163-1SO20532.729792 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93377170065313126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.04674077.9000000.008774
PolymerAcrylic resinProprietary0.00912015.2000000.001712
Resin systemProprietary0.0041406.9000000.000777
subTotal0.060000100.0000000.011263
DieDoped siliconSilicon (Si)7440-21-31.735792100.0000000.325830
subTotal1.735792100.0000000.325830
Lead FrameCopper alloyCopper (Cu)7440-50-8136.13101096.09700025.553482
Iron (Fe)7439-89-63.2822622.3170000.616121
Lead (Pb)7439-92-10.0063750.0045000.001197
Phosphorus (P)7723-14-00.1147450.0810000.021539
Zinc (Zn)7440-66-60.1742420.1230000.032707
Pure metal layerGold (Au)7440-57-50.0389560.0275000.007313
Nickel (Ni)7440-02-01.8125401.2795000.340236
Palladium (Pd)7440-05-30.0694130.0490000.013030
Silver (Ag)7440-22-40.0304570.0215000.005717
subTotal141.660000100.00000026.591342
Mould CompoundFillerSilica -amorphous-7631-86-92.3356200.6000000.438425
Silica fused60676-86-0304.91519178.33000057.236369
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-823.7454706.1000004.457320
PigmentCarbon black1333-86-40.7785400.2000000.146142
PolymerEpoxy resin systemProprietary34.4971078.8620006.475536
Phenolic resinProprietary22.9980725.9080004.317024
subTotal389.270000100.00000073.070815
WirePure metalCopper (Cu)7440-50-80.004000100.0000000.000751
subTotal0.004000100.0000000.000751
total532.729792100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.