Chemical content 74HC595BZ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC595BZSOT8016-1DHXQFN166.585995 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356911421156126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilica -amorphous-7631-86-90.01150260.0000000.174643
ImpurityNon hazardousProprietary0.0000080.0395000.000115
PolymerResin systemProprietary0.00765939.9514100.116287
subTotal0.019170100.0000000.291046
DieDoped siliconSilicon (Si)7440-21-30.175231100.0000002.660654
subTotal0.175231100.0000002.660654
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-83.00220897.00000045.584732
Nickel (Ni)7440-02-00.0928523.0000001.409837
subTotal3.095060100.00000046.994570
Mould CompoundAdditiveNon hazardousProprietary0.0964662.9840001.464707
FillerSilica -amorphous-7631-86-90.1128233.4900001.713079
Silica fused60676-86-02.74202784.82000041.634211
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.0323921.0020000.491835
PigmentCarbon black1333-86-40.0053020.1640000.080500
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.1196443.7010001.816650
Epoxy resin systemProprietary0.0512721.5860000.778494
Phenolic resinProprietary0.0728342.2530001.105893
subTotal3.232760100.00000049.085370
Pre-PlatingPure metal layerGold (Au)7440-57-50.0001621.0000000.002457
Nickel (Ni)7440-02-00.01472491.0000000.223562
Palladium (Pd)7440-05-30.0012948.0000000.019654
subTotal0.016180100.0000000.245673
WirePure metalCopper (Cu)7440-50-80.04595296.5500000.697729
Pure metal layerGold (Au)7440-57-50.0001670.3500000.002529
Palladium (Pd)7440-05-30.0014753.1000000.022402
subTotal0.047594100.0000000.722661
total6.585995100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.