Chemical content 74HC7541D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC7541DSOT163-1SO20533.612457 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9339679401181312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.04674077.9000000.008759
PolymerAcrylic resinProprietary0.00912015.2000000.001709
Resin systemProprietary0.0041406.9000000.000776
subTotal0.060000100.0000000.011244
DieDoped siliconSilicon (Si)7440-21-32.441101100.0000000.457467
subTotal2.441101100.0000000.457467
Lead FrameCopper alloyCopper (Cu)7440-50-8136.13101096.09700025.511213
Iron (Fe)7439-89-63.2822622.3170000.615102
Lead (Pb)7439-92-10.0063750.0045000.001195
Phosphorus (P)7723-14-00.1147450.0810000.021503
Zinc (Zn)7440-66-60.1742420.1230000.032653
Pure metal layerGold (Au)7440-57-50.0389560.0275000.007301
Nickel (Ni)7440-02-01.8125401.2795000.339673
Palladium (Pd)7440-05-30.0694130.0490000.013008
Silver (Ag)7440-22-40.0304570.0215000.005708
subTotal141.660000100.00000026.547356
Mould CompoundFillerSilica -amorphous-7631-86-92.3356200.6000000.437700
Silica fused60676-86-0304.91519178.33000057.141693
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-823.7454706.1000004.449947
PigmentCarbon black1333-86-40.7785400.2000000.145900
PolymerEpoxy resin systemProprietary34.4971078.8620006.464824
Phenolic resinProprietary22.9980725.9080004.309883
subTotal389.270000100.00000072.949946
WirePure metalCopper (Cu)7440-50-80.181356100.0000000.033986
subTotal0.181356100.0000000.033986
total533.612457100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.