Chemical content 74HCT04D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT04DSOT108-1SO14123.239898 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93371434065313126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.07790077.9000000.063210
PolymerAcrylic resinProprietary0.01520015.2000000.012334
Resin systemProprietary0.0069006.9000000.005599
subTotal0.100000100.0000000.081143
DieDoped siliconSilicon (Si)7440-21-30.253457100.0000000.205662
subTotal0.253457100.0000000.205662
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-843.41313897.47000035.226529
Iron (Fe)7439-89-61.0689602.4000000.867381
Phosphorus (P)7723-14-00.0133620.0300000.010842
Zinc (Zn)7440-66-60.0445400.1000000.036141
subTotal44.540000100.00000036.140893
Mould CompoundFillerSilica -amorphous-7631-86-90.4655400.6000000.377751
Silica fused60676-86-060.77624778.33000049.315399
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.7329906.1000003.840469
PigmentCarbon black1333-86-40.1551800.2000000.125917
PolymerEpoxy resin systemProprietary6.8760268.8620005.579383
Phenolic resinProprietary4.5840175.9080003.719589
subTotal77.590000100.00000062.958507
Pre-PlatingPure metal layerGold (Au)7440-57-50.0067001.0000000.005437
Nickel (Ni)7440-02-00.64990097.0000000.527345
Palladium (Pd)7440-05-30.0134002.0000000.010873
subTotal0.670000100.0000000.543655
WirePure metalCopper (Cu)7440-50-80.086440100.0000000.070140
subTotal0.086440100.0000000.070140
total123.239898100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.