Chemical content 74HCT08BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT08BQSOT762-1DHVQFN1421.807927 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527361611518126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0011801.0000000.005411
FillerSilver (Ag)7440-22-40.08850075.0000000.405816
PolymerAcrylic resinProprietary0.0070806.0000000.032465
Resin systemProprietary0.02124018.0000000.097396
subTotal0.118000100.0000000.541088
DieDoped siliconSilicon (Si)7440-21-30.192365100.0000000.882087
subTotal0.192365100.0000000.882087
Lead FrameCopper alloyCopper (Cu)7440-50-88.42668296.19500038.640454
Iron (Fe)7439-89-60.2055182.3461000.942402
Phosphorus (P)7723-14-00.0026460.0302000.012131
Zinc (Zn)7440-66-60.0088910.1015000.040771
Pure metal layerGold (Au)7440-57-50.0026460.0302000.012131
Nickel (Ni)7440-02-00.1069161.2205000.490261
Palladium (Pd)7440-05-30.0049060.0560000.022495
Silver (Ag)7440-22-40.0017960.0205000.008235
subTotal8.760000100.00000040.168880
Mould CompoundAdditiveNon hazardousProprietary0.3785502.9840001.735838
FillerSilica -amorphous-7631-86-90.4427413.4900002.030186
Silica fused60676-86-010.76026584.82000049.341073
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1271141.0020000.582879
PigmentCarbon black1333-86-40.0208050.1640000.095401
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.4695093.7010002.152928
Epoxy resin systemProprietary0.2012001.5860000.922600
Phenolic resinProprietary0.2858162.2530001.310604
subTotal12.686000100.00000058.171508
WirePure metalCopper (Cu)7440-50-80.04978396.5500000.228280
Pure metal layerGold (Au)7440-57-50.0001800.3500000.000828
Palladium (Pd)7440-05-30.0015983.1000000.007330
subTotal0.051562100.0000000.236437
total21.807927100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.