Chemical content 74HCT4017D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT4017DSOT109-1SO16142.338404 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93371524065311126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0250001.0000000.017564
FillerSilver (Ag)7440-22-41.87500075.0000001.317283
PolymerAcrylic resinProprietary0.1500006.0000000.105383
Resin systemProprietary0.45000018.0000000.316148
subTotal2.500000100.0000001.756378
DieDoped siliconSilicon (Si)7440-21-30.419050100.0000000.294404
subTotal0.419050100.0000000.294404
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-869.20370097.47000048.619134
Iron (Fe)7439-89-61.7040002.4000001.197147
Phosphorus (P)7723-14-00.0213000.0300000.014964
Zinc (Zn)7440-66-60.0710000.1000000.049881
subTotal71.000000100.00000049.881127
Mould CompoundFillerSilica -amorphous-7631-86-90.4080000.6000000.286641
Silica fused60676-86-053.26440078.33000037.420962
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.1480006.1000002.914182
PigmentCarbon black1333-86-40.1360000.2000000.095547
PolymerEpoxy resin systemProprietary6.0261608.8620004.233685
Phenolic resinProprietary4.0174405.9080002.822457
subTotal68.000000100.00000047.773474
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.002108
Nickel (Ni)7440-02-00.29100097.0000000.204442
Palladium (Pd)7440-05-30.0060002.0000000.004215
subTotal0.300000100.0000000.210765
WirePure metalCopper (Cu)7440-50-80.119354100.0000000.083852
subTotal0.119354100.0000000.083852
total142.338404100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.