Chemical content 74HCT4052BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT4052BQSOT763-1DHVQFN1621.588064 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527361711521126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilica -amorphous-7631-86-90.03000060.0000000.138966
ImpurityNon hazardousProprietary0.0000200.0395000.000091
PolymerResin systemProprietary0.01997639.9514100.092531
subTotal0.050000100.0000000.231588
DieDoped siliconSilicon (Si)7440-21-30.580764100.0000002.690210
subTotal0.580764100.0000002.690210
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.04357597.47000037.259364
Iron (Fe)7439-89-60.1980572.4000000.917436
Phosphorus (P)7723-14-00.0024760.0300000.011468
Zinc (Zn)7440-66-60.0082520.1000000.038226
subTotal8.252360100.00000038.226494
Mould CompoundAdditiveNon hazardousProprietary0.3711642.9840001.719300
FillerSilica -amorphous-7631-86-90.4341023.4900002.010844
Silica fused60676-86-010.55030284.82000048.870995
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1246331.0020000.577325
PigmentCarbon black1333-86-40.0203990.1640000.094492
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.4603473.7010002.132416
Epoxy resin systemProprietary0.1972741.5860000.913810
Phenolic resinProprietary0.2802392.2530001.298118
subTotal12.438460100.00000057.617302
Pre-PlatingPure metal layerGold (Au)7440-57-50.0020951.0000000.009704
Nickel (Ni)7440-02-00.19062791.0000000.883019
Palladium (Pd)7440-05-30.0167588.0000000.077628
subTotal0.209480100.0000000.970351
WirePure metalCopper (Cu)7440-50-80.05503396.5500000.254924
Pure metal layerGold (Au)7440-57-50.0001990.3500000.000924
Palladium (Pd)7440-05-30.0017673.1000000.008185
subTotal0.057000100.0000000.264033
total21.588064100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.