Chemical content 74HCT7541PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT7541PWSOT360-1TSSOP2070.152496 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352959641187126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.06232077.9000000.088835
PolymerAcrylic resinProprietary0.01216015.2000000.017334
Resin systemProprietary0.0055206.9000000.007869
subTotal0.080000100.0000000.114037
DieDoped siliconSilicon (Si)7440-21-31.743644100.0000002.485505
subTotal1.743644100.0000002.485505
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.82582097.47000042.515693
Iron (Fe)7439-89-60.7344002.4000001.046862
Phosphorus (P)7723-14-00.0091800.0300000.013086
Zinc (Zn)7440-66-60.0306000.1000000.043619
subTotal30.600000100.00000043.619261
Mould CompoundFillerSilica -amorphous-7631-86-90.2230800.6000000.317993
Silica fused60676-86-029.12309478.33000041.513981
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.2679806.1000003.232928
PigmentCarbon black1333-86-40.0743600.2000000.105998
PolymerEpoxy resin systemProprietary3.2948928.8620004.696756
Phenolic resinProprietary2.1965945.9080003.131171
subTotal37.180000100.00000052.998827
Pre-PlatingPure metal layerGold (Au)7440-57-50.0046001.0000000.006557
Nickel (Ni)7440-02-00.44620097.0000000.636043
Palladium (Pd)7440-05-30.0092002.0000000.013114
subTotal0.460000100.0000000.655714
WirePure metalCopper (Cu)7440-50-80.088852100.0000000.126656
subTotal0.088852100.0000000.126656
total70.152496100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.