Chemical content 74LV00D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV00DSOT108-1SO14136.546577 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93506308011810126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0250001.0000000.018309
FillerSilver (Ag)7440-22-41.87500075.0000001.373158
PolymerAcrylic resinProprietary0.1500006.0000000.109853
Resin systemProprietary0.45000018.0000000.329558
subTotal2.500000100.0000001.830877
DieDoped siliconSilicon (Si)7440-21-30.670073100.0000000.490728
subTotal0.670073100.0000000.490728
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-863.35550097.47000046.398453
Iron (Fe)7439-89-61.5600002.4000001.142467
Phosphorus (P)7723-14-00.0195000.0300000.014281
Zinc (Zn)7440-66-60.0650000.1000000.047603
subTotal65.000000100.00000047.602804
Mould CompoundFillerSilica -amorphous-7631-86-90.4080000.6000000.298799
Silica fused60676-86-053.26440078.33000039.008228
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.1480006.1000003.037791
PigmentCarbon black1333-86-40.1360000.2000000.099600
PolymerEpoxy resin systemProprietary6.0261608.8620004.413263
Phenolic resinProprietary4.0174405.9080002.942176
subTotal68.000000100.00000049.799857
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.002197
Nickel (Ni)7440-02-00.29100097.0000000.213114
Palladium (Pd)7440-05-30.0060002.0000000.004394
subTotal0.300000100.0000000.219705
WirePure metalCopper (Cu)7440-50-80.076504100.0000000.056028
subTotal0.076504100.0000000.056028
total136.546577100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.