Chemical content 74LV04BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV04BQSOT762-1DHVQFN1418.376422 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528556611511126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilica -amorphous-7631-86-90.01800060.0000000.097952
ImpurityNon hazardousProprietary0.0000120.0395000.000064
PolymerResin systemProprietary0.01198539.9514100.065222
subTotal0.030000100.0000000.163238
DieDoped siliconSilicon (Si)7440-21-30.626353100.0000003.408460
subTotal0.626353100.0000003.408460
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-86.80297297.47000037.020113
Iron (Fe)7439-89-60.1675092.4000000.911545
Phosphorus (P)7723-14-00.0020940.0300000.011394
Zinc (Zn)7440-66-60.0069800.1000000.037981
subTotal6.979555100.00000037.981034
Mould CompoundAdditiveNon hazardousProprietary0.3139172.9840001.708259
FillerSilica -amorphous-7631-86-90.3671483.4900001.997930
Silica fused60676-86-08.92306484.82000048.557135
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1054101.0020000.573618
PigmentCarbon black1333-86-40.0172530.1640000.093886
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.3893453.7010002.118721
Epoxy resin systemProprietary0.1668471.5860000.907942
Phenolic resinProprietary0.2370162.2530001.289781
subTotal10.520000100.00000057.247270
Pre-PlatingPure metal layerGold (Au)7440-57-50.0017721.0000000.009641
Nickel (Ni)7440-02-00.16123091.0000000.877375
Palladium (Pd)7440-05-30.0141748.0000000.077132
subTotal0.177176100.0000000.964149
WirePure metalCopper (Cu)7440-50-80.04184396.5500000.227701
Pure metal layerGold (Au)7440-57-50.0001520.3500000.000825
Palladium (Pd)7440-05-30.0013433.1000000.007311
subTotal0.043338100.0000000.235837
total18.376422100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.