Chemical content 74LV132D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV132DSOT108-1SO14123.470541 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93516249011812126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.07790077.9000000.063092
PolymerAcrylic resinProprietary0.01520015.2000000.012311
Resin systemProprietary0.0069006.9000000.005588
subTotal0.100000100.0000000.080991
DieDoped siliconSilicon (Si)7440-21-30.494594100.0000000.400577
subTotal0.494594100.0000000.400577
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-843.41313897.47000035.160726
Iron (Fe)7439-89-61.0689602.4000000.865761
Phosphorus (P)7723-14-00.0133620.0300000.010822
Zinc (Zn)7440-66-60.0445400.1000000.036073
subTotal44.540000100.00000036.073382
Mould CompoundFillerSilica -amorphous-7631-86-90.4655400.6000000.377045
Silica fused60676-86-060.77624778.33000049.223277
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.7329906.1000003.833295
PigmentCarbon black1333-86-40.1551800.2000000.125682
PolymerEpoxy resin systemProprietary6.8760268.8620005.568961
Phenolic resinProprietary4.5840175.9080003.712640
subTotal77.590000100.00000062.840901
Pre-PlatingPure metal layerGold (Au)7440-57-50.0067001.0000000.005426
Nickel (Ni)7440-02-00.64990097.0000000.526360
Palladium (Pd)7440-05-30.0134002.0000000.010853
subTotal0.670000100.0000000.542640
WirePure metalCopper (Cu)7440-50-80.075946100.0000000.061510
subTotal0.075946100.0000000.061510
total123.470541100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.