Chemical content 74LV4051D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV4051DSOT109-1SO16142.635795 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93519097011814126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0250001.0000000.017527
FillerSilver (Ag)7440-22-41.87500075.0000001.314537
PolymerAcrylic resinProprietary0.1500006.0000000.105163
Resin systemProprietary0.45000018.0000000.315489
subTotal2.500000100.0000001.752716
DieDoped siliconSilicon (Si)7440-21-30.727307100.0000000.509905
subTotal0.727307100.0000000.509905
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-869.20370097.47000048.517765
Iron (Fe)7439-89-61.7040002.4000001.194651
Phosphorus (P)7723-14-00.0213000.0300000.014933
Zinc (Zn)7440-66-60.0710000.1000000.049777
subTotal71.000000100.00000049.777126
Mould CompoundFillerSilica -amorphous-7631-86-90.4080000.6000000.286043
Silica fused60676-86-053.26440078.33000037.342940
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.1480006.1000002.908106
PigmentCarbon black1333-86-40.1360000.2000000.095348
PolymerEpoxy resin systemProprietary6.0261608.8620004.224858
Phenolic resinProprietary4.0174405.9080002.816572
subTotal68.000000100.00000047.673868
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.002103
Nickel (Ni)7440-02-00.29100097.0000000.204016
Palladium (Pd)7440-05-30.0060002.0000000.004207
subTotal0.300000100.0000000.210326
WirePure metalCopper (Cu)7440-50-80.108488100.0000000.076059
subTotal0.108488100.0000000.076059
total142.635795100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.