Chemical content 74LV7032APW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV7032APWSOT402-1TSSOP1459.652428 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935690649118612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.026118
PolymerAcrylic resinProprietary0.00304015.2000000.005096
Resin systemProprietary0.0013806.9000000.002313
subTotal0.020000100.0000000.033528
DieDoped siliconSilicon (Si)7440-21-30.200939100.0000000.336850
subTotal0.200939100.0000000.336850
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-818.78091997.47000031.483914
Iron (Fe)7439-89-60.4624422.4000000.775227
Phosphorus (P)7723-14-00.0057810.0300000.009690
Zinc (Zn)7440-66-60.0192680.1000000.032301
subTotal19.268410100.00000032.301133
Mould CompoundFillerSilica -amorphous-7631-86-90.2376000.6000000.398307
Silica fused60676-86-031.01868078.33000051.999023
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.4156006.1000004.049458
PigmentCarbon black1333-86-40.0792000.2000000.132769
PolymerEpoxy resin systemProprietary3.5093528.8620005.882999
Phenolic resinProprietary2.3395685.9080003.922000
subTotal39.600000100.00000066.384557
Pre-PlatingPure metal layerGold (Au)7440-57-50.0146743.0000000.024598
Nickel (Ni)7440-02-00.45145892.3000000.756814
Palladium (Pd)7440-05-30.0151633.1000000.025418
Silver (Ag)7440-22-40.0078261.6000000.013119
subTotal0.489120100.0000000.819950
WirePure metalCopper (Cu)7440-50-80.073959100.0000000.123983
subTotal0.073959100.0000000.123983
total59.652428100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.