Chemical content 74LVC02AD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC02ADSOT108-1SO14123.128703 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93524999011814126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.07790077.9000000.063267
PolymerAcrylic resinProprietary0.01520015.2000000.012345
Resin systemProprietary0.0069006.9000000.005604
subTotal0.100000100.0000000.081216
DieDoped siliconSilicon (Si)7440-21-30.140429100.0000000.114051
subTotal0.140429100.0000000.114051
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-843.41313897.47000035.258341
Iron (Fe)7439-89-61.0689602.4000000.868165
Phosphorus (P)7723-14-00.0133620.0300000.010852
Zinc (Zn)7440-66-60.0445400.1000000.036174
subTotal44.540000100.00000036.173531
Mould CompoundFillerSilica -amorphous-7631-86-90.4655400.6000000.378092
Silica fused60676-86-060.77624778.33000049.359934
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.7329906.1000003.843937
PigmentCarbon black1333-86-40.1551800.2000000.126031
PolymerEpoxy resin systemProprietary6.8760268.8620005.584422
Phenolic resinProprietary4.5840175.9080003.722948
subTotal77.590000100.00000063.015364
Pre-PlatingPure metal layerGold (Au)7440-57-50.0067001.0000000.005441
Nickel (Ni)7440-02-00.64990097.0000000.527822
Palladium (Pd)7440-05-30.0134002.0000000.010883
subTotal0.670000100.0000000.544146
WirePure metalCopper (Cu)7440-50-80.088273100.0000000.071692
subTotal0.088273100.0000000.071692
total123.128703100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.