Chemical content 74LVC08AD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC08ADSOT108-1SO14123.110409 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93525002011819126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.07790077.9000000.063277
PolymerAcrylic resinProprietary0.01520015.2000000.012347
Resin systemProprietary0.0069006.9000000.005605
subTotal0.100000100.0000000.081228
DieDoped siliconSilicon (Si)7440-21-30.133090100.0000000.108106
subTotal0.133090100.0000000.108106
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-843.41313897.47000035.263580
Iron (Fe)7439-89-61.0689602.4000000.868294
Phosphorus (P)7723-14-00.0133620.0300000.010854
Zinc (Zn)7440-66-60.0445400.1000000.036179
subTotal44.540000100.00000036.178907
Mould CompoundFillerSilica -amorphous-7631-86-90.4655400.6000000.378148
Silica fused60676-86-060.77624778.33000049.367269
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.7329906.1000003.844508
PigmentCarbon black1333-86-40.1551800.2000000.126049
PolymerEpoxy resin systemProprietary6.8760268.8620005.585251
Phenolic resinProprietary4.5840175.9080003.723501
subTotal77.590000100.00000063.024728
Pre-PlatingPure metal layerGold (Au)7440-57-50.0067001.0000000.005442
Nickel (Ni)7440-02-00.64990097.0000000.527900
Palladium (Pd)7440-05-30.0134002.0000000.010885
subTotal0.670000100.0000000.544227
WirePure metalCopper (Cu)7440-50-80.077319100.0000000.062805
subTotal0.077319100.0000000.062805
total123.110409100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.