Chemical content 74LVC132AD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC132ADSOT108-1SO14136.044802 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352828211189126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0250001.0000000.018376
FillerSilver (Ag)7440-22-41.87500075.0000001.378222
PolymerAcrylic resinProprietary0.1500006.0000000.110258
Resin systemProprietary0.45000018.0000000.330773
subTotal2.500000100.0000001.837630
DieDoped siliconSilicon (Si)7440-21-30.156856100.0000000.115297
subTotal0.156856100.0000000.115297
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-863.35550097.47000046.569585
Iron (Fe)7439-89-61.5600002.4000001.146681
Phosphorus (P)7723-14-00.0195000.0300000.014334
Zinc (Zn)7440-66-60.0650000.1000000.047778
subTotal65.000000100.00000047.778378
Mould CompoundFillerSilica -amorphous-7631-86-90.4080000.6000000.299901
Silica fused60676-86-053.26440078.33000039.152102
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.1480006.1000003.048996
PigmentCarbon black1333-86-40.1360000.2000000.099967
PolymerEpoxy resin systemProprietary6.0261608.8620004.429541
Phenolic resinProprietary4.0174405.9080002.953027
subTotal68.000000100.00000049.983534
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.002205
Nickel (Ni)7440-02-00.29100097.0000000.213900
Palladium (Pd)7440-05-30.0060002.0000000.004410
subTotal0.300000100.0000000.220516
WirePure metalCopper (Cu)7440-50-80.087946100.0000000.064645
subTotal0.087946100.0000000.064645
total136.044802100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.