Chemical content 74LVC14ABQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC14ABQSOT762-1DHVQFN1421.804659 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527348111522126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0011801.0000000.005412
FillerSilver (Ag)7440-22-40.08850075.0000000.405877
PolymerAcrylic resinProprietary0.0070806.0000000.032470
Resin systemProprietary0.02124018.0000000.097410
subTotal0.118000100.0000000.541169
DieDoped siliconSilicon (Si)7440-21-30.186493100.0000000.855291
subTotal0.186493100.0000000.855291
Lead FrameCopper alloyCopper (Cu)7440-50-88.42668296.19500038.646245
Iron (Fe)7439-89-60.2055182.3461000.942543
Phosphorus (P)7723-14-00.0026460.0302000.012133
Zinc (Zn)7440-66-60.0088910.1015000.040778
Pure metal layerGold (Au)7440-57-50.0026460.0302000.012133
Nickel (Ni)7440-02-00.1069161.2205000.490335
Palladium (Pd)7440-05-30.0049060.0560000.022498
Silver (Ag)7440-22-40.0017960.0205000.008236
subTotal8.760000100.00000040.174900
Mould CompoundAdditiveNon hazardousProprietary0.3785502.9840001.736098
FillerSilica -amorphous-7631-86-90.4427413.4900002.030490
Silica fused60676-86-010.76026584.82000049.348468
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1271141.0020000.582966
PigmentCarbon black1333-86-40.0208050.1640000.095416
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.4695093.7010002.153250
Epoxy resin systemProprietary0.2012001.5860000.922738
Phenolic resinProprietary0.2858162.2530001.310801
subTotal12.686000100.00000058.180227
WirePure metalCopper (Cu)7440-50-80.05229796.5500000.239844
Pure metal layerGold (Au)7440-57-50.0001900.3500000.000869
Palladium (Pd)7440-05-30.0016793.1000000.007701
subTotal0.054166100.0000000.248415
total21.804659100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.