Chemical content 74LVC162244ADGV

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC162244ADGVSOT480-1TSSOP48115.098159 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935690782118612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.95817077.9000000.832481
PolymerAcrylic resinProprietary0.18696015.2000000.162435
Resin systemProprietary0.0848706.9000000.073737
subTotal1.230000100.0000001.068653
DieDoped siliconSilicon (Si)7440-21-31.192391100.0000001.035978
subTotal1.192391100.0000001.035978
Lead FrameCopper alloyCopper (Cu)7440-50-845.96831094.58500039.938354
Magnesium (Mg)7439-95-40.0835920.1720000.072627
Silicon (Si)7440-21-30.3462750.7125000.300852
ImpurityNon hazardousProprietary0.0000000.0000000.000000
Pure metal layerGold (Au)7440-57-50.0143370.0295000.012456
Nickel (Ni)7440-02-02.1530094.4300601.870585
Palladium (Pd)7440-05-30.0238140.0490000.020690
Silver (Ag)7440-22-40.0104490.0215000.009078
subTotal48.600000100.00000042.224642
Mould CompoundFillerSilica -amorphous-7631-86-90.3831000.6000000.332846
Silica fused60676-86-050.01370578.33000043.453089
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-83.8948506.1000003.383938
PigmentCarbon black1333-86-40.1277000.2000000.110949
PolymerEpoxy resin systemProprietary5.6583878.8620004.916140
Phenolic resinProprietary3.7722585.9080003.277427
subTotal63.850000100.00000055.474389
WirePure metalCopper (Cu)7440-50-80.225768100.0000000.196153
subTotal0.225768100.0000000.196153
total115.098159100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.