Chemical content 74LVC1G07GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G07GMSOT886XSON61.892438 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527717513215126030 s123520 s3
93527717511516126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.041028100.0000002.167987
subTotal0.041028100.0000002.167987
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.013210
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.013210
Silica -amorphous-7631-86-90.00250050.0000000.132105
PolymerEpoxy resin systemProprietary0.00150030.0000000.079263
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.026421
subTotal0.005000100.0000000.264209
Lead FrameCopper alloyCopper (Cu)7440-50-80.72961794.51000038.554352
Magnesium (Mg)7439-95-40.0011580.1500000.061191
Nickel (Ni)7440-02-00.0227742.9500001.203421
Silicon (Si)7440-21-30.0049410.6400000.261081
Pure metal layerGold (Au)7440-57-50.0001540.0200000.008159
Nickel (Ni)7440-02-00.0126611.6400000.669021
Palladium (Pd)7440-05-30.0006950.0900000.036715
subTotal0.772000100.00000040.793939
Mould CompoundAdditiveNon hazardousProprietary0.0043660.4100000.230734
FillerSilica -amorphous-7631-86-90.0030880.2900000.163202
Silica fused60676-86-00.91749886.15000048.482302
HardenerPhenolic resinProprietary0.0456884.2900002.414267
PigmentCarbon black1333-86-40.0020240.1900000.106926
PolymerEpoxy resin systemProprietary0.0923368.6700004.879182
subTotal1.065000100.00000056.276612
WireImpurityNon hazardousProprietary0.0000010.0100000.000050
Pure metalCopper (Cu)7440-50-80.00908096.4900000.479793
Pure metal layerGold (Au)7440-57-50.0000470.5000000.002486
Palladium (Pd)7440-05-30.0002823.0000000.014917
subTotal0.009410100.0000000.497246
total1.892438100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.