Chemical content 74LVC1G08GX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G08GXSOT1226-3X2SON50.600594 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352983781258126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.020514100.0000003.415602
subTotal0.020514100.0000003.415602
ComponentAdditiveNon hazardousProprietary0.0002005.0000000.033300
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002005.0000000.033300
Silica -amorphous-7631-86-90.00200050.0000000.333004
PolymerEpoxy resin systemProprietary0.00120030.0000000.199802
Phenol Formaldehyde resin (generic)9003-35-40.00040010.0000000.066601
subTotal0.004000100.0000000.666007
Lead FrameCopper alloyCopper (Cu)7440-50-80.23911094.51000039.812302
Magnesium (Mg)7439-95-40.0003800.1500000.063187
Nickel (Ni)7440-02-00.0074642.9500001.242686
Silicon (Si)7440-21-30.0016190.6400000.269600
Pure metal layerGold (Au)7440-57-50.0000510.0200000.008425
Nickel (Ni)7440-02-00.0041491.6400000.690849
Palladium (Pd)7440-05-30.0002280.0900000.037912
subTotal0.253000100.00000042.124963
Mould CompoundAdditiveNon hazardousProprietary0.0012790.4100000.212989
FillerSilica -amorphous-7631-86-90.0009050.2900000.150651
Silica fused60676-86-00.26878886.15000044.753694
HardenerPhenolic resinProprietary0.0133854.2900002.228594
PigmentCarbon black1333-86-40.0005930.1900000.098702
PolymerEpoxy resin systemProprietary0.0270508.6700004.503941
subTotal0.312000100.00000051.948571
WireGold alloyGold (Au)7440-57-50.01096999.0000001.826405
Palladium (Pd)7440-05-30.0001111.0000000.018449
subTotal0.011080100.0000001.844853
total0.600594100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.