Chemical content 74LVC1G11GV

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G11GVSOT457SC-7410.621738 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527722412518126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01500075.0000000.141220
PolymerResin systemProprietary0.00500025.0000000.047073
subTotal0.020000100.0000000.188293
DieDoped siliconSilicon (Si)7440-21-30.072603100.0000000.683530
subTotal0.072603100.0000000.683530
Lead FrameCopper alloyCopper (Cu)7440-50-83.34915097.07680031.531088
Iron (Fe)7439-89-60.0741752.1500000.698332
Phosphorus (P)7723-14-00.0005240.0152000.004937
Zinc (Zn)7440-66-60.0020010.0580000.018839
Pure metal layerSilver (Ag)7440-22-40.0241500.7000000.227364
subTotal3.450000100.00000032.480560
Mould CompoundFillerSilica fused60676-86-04.62920071.00000043.582321
PigmentCarbon black1333-86-40.0195600.3000000.184151
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.28444019.70000012.092560
Phenolic resinProprietary0.5868009.0000005.524520
subTotal6.520000100.00000061.383551
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000160.0030000.000147
Bismuth (Bi)7440-69-90.0000050.0010000.000049
Copper (Cu)7440-50-80.0000050.0010000.000049
Lead (Pb)7439-92-10.0000260.0050000.000245
Tin solderTin (Sn)7440-31-50.51994899.9900004.895131
subTotal0.520000100.0000004.895621
WireGold alloyGold (Au)7440-57-50.03874499.0000000.364758
Palladium (Pd)7440-05-30.0003911.0000000.003684
subTotal0.039135100.0000000.368443
total10.621738100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.