Chemical content 74LVC1G126GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G126GWSOT353-1UMT55.482672 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526872112520126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00729075.0000000.132964
PolymerResin systemProprietary0.00243025.0000000.044321
subTotal0.009720100.0000000.177286
DieDoped siliconSilicon (Si)7440-21-30.066172100.0000001.206930
subTotal0.066172100.0000001.206930
Lead FrameCopper alloyCopper (Cu)7440-50-81.90774896.84000034.795954
Iron (Fe)7439-89-60.0455072.3100000.830015
Lead (Pb)7439-92-10.0001970.0100000.003593
Phosphorus (P)7723-14-00.0013790.0700000.025152
Zinc (Zn)7440-66-60.0023640.1200000.043118
Pure metal layerSilver (Ag)7440-22-40.0128050.6500000.233554
subTotal1.970000100.00000035.931385
Mould CompoundFillerSilica -amorphous-7631-86-91.09067735.07000019.893165
Silica fused60676-86-01.36342443.84000024.867875
PigmentCarbon black1333-86-40.0077750.2500000.141810
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.31100010.0000005.672417
Phenol Formaldehyde resin (generic)9003-35-40.3091349.9400005.638382
Polyethylene (PE) -wax-9002-88-40.0279900.9000000.510517
subTotal3.110000100.00000056.724167
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000170
Bismuth (Bi)7440-69-90.0000030.0010000.000057
Copper (Cu)7440-50-80.0000030.0010000.000057
Lead (Pb)7439-92-10.0000160.0050000.000283
Tin solderTin (Sn)7440-31-50.30996999.9900005.653612
subTotal0.310000100.0000005.654177
WireImpurityNon hazardousProprietary0.0000020.0100000.000031
Pure metalCopper (Cu)7440-50-80.01677999.9900000.306032
subTotal0.016780100.0000000.306062
total5.482672100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.