Chemical content 74LVC1G14GN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G14GNSOT1115X2SON60.855734 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352917771327126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.020514100.0000002.397229
subTotal0.020514100.0000002.397229
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.029215
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.029215
Silica -amorphous-7631-86-90.00250050.0000000.292147
PolymerEpoxy resin systemProprietary0.00150030.0000000.175288
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.058429
subTotal0.005000100.0000000.584294
Lead FrameCopper alloyCopper (Cu)7440-50-80.36386494.51000042.520631
Magnesium (Mg)7439-95-40.0005780.1500000.067486
Nickel (Ni)7440-02-00.0113582.9500001.327223
Silicon (Si)7440-21-30.0024640.6400000.287940
Pure metal layerGold (Au)7440-57-50.0000770.0200000.008998
Nickel (Ni)7440-02-00.0063141.6400000.737846
Palladium (Pd)7440-05-30.0003460.0900000.040492
subTotal0.385000100.00000044.990616
Mould CompoundAdditiveNon hazardousProprietary0.0017840.4100000.208418
FillerSilica -amorphous-7631-86-90.0012620.2900000.147417
Silica fused60676-86-00.37475286.15000043.793106
HardenerPhenolic resinProprietary0.0186624.2900002.180759
PigmentCarbon black1333-86-40.0008260.1900000.096584
PolymerEpoxy resin systemProprietary0.0377148.6700004.407269
subTotal0.435000100.00000050.833553
WireGold alloyGold (Au)7440-57-50.01011899.0000001.182353
Palladium (Pd)7440-05-30.0001021.0000000.011943
subTotal0.010220100.0000001.194296
total0.855734100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.