Chemical content 74LVC1G14GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G14GSSOT1202X2SON60.948369 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352929031327126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.020514100.0000002.163072
subTotal0.020514100.0000002.163072
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.026361
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.026361
Silica -amorphous-7631-86-90.00250050.0000000.263610
PolymerEpoxy resin systemProprietary0.00150030.0000000.158166
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.052722
subTotal0.005000100.0000000.527221
Lead FrameCopper alloyCopper (Cu)7440-50-80.39788794.51000041.954883
Magnesium (Mg)7439-95-40.0006320.1500000.066588
Nickel (Ni)7440-02-00.0124202.9500001.309564
Silicon (Si)7440-21-30.0026940.6400000.284109
Pure metal layerGold (Au)7440-57-50.0000840.0200000.008878
Nickel (Ni)7440-02-00.0069041.6400000.728029
Palladium (Pd)7440-05-30.0003790.0900000.039953
subTotal0.421000100.00000044.392004
Mould CompoundAdditiveNon hazardousProprietary0.0020130.4100000.212270
FillerSilica -amorphous-7631-86-90.0014240.2900000.150142
Silica fused60676-86-00.42299686.15000044.602523
HardenerPhenolic resinProprietary0.0210644.2900002.221066
PigmentCarbon black1333-86-40.0009330.1900000.098369
PolymerEpoxy resin systemProprietary0.0425708.6700004.488727
subTotal0.491000100.00000051.773097
WireGold alloyGold (Au)7440-57-50.01074699.0000001.133151
Palladium (Pd)7440-05-30.0001091.0000000.011446
subTotal0.010855100.0000001.144597
total0.948369100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.