Chemical content 74LVC1G19GN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G19GNSOT1115X2SON60.872180 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352917821326126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.029375100.0000003.368052
subTotal0.029375100.0000003.368052
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.028664
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.028664
Silica -amorphous-7631-86-90.00250050.0000000.286638
PolymerEpoxy resin systemProprietary0.00150030.0000000.171983
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.057328
subTotal0.005000100.0000000.573276
Lead FrameCopper alloyCopper (Cu)7440-50-80.36386494.51000041.718854
Magnesium (Mg)7439-95-40.0005780.1500000.066213
Nickel (Ni)7440-02-00.0113582.9500001.302197
Silicon (Si)7440-21-30.0024640.6400000.282510
Pure metal layerGold (Au)7440-57-50.0000770.0200000.008828
Nickel (Ni)7440-02-00.0063141.6400000.723933
Palladium (Pd)7440-05-30.0003460.0900000.039728
subTotal0.385000100.00000044.142264
Mould CompoundAdditiveNon hazardousProprietary0.0017840.4100000.204488
FillerSilica -amorphous-7631-86-90.0012620.2900000.144638
Silica fused60676-86-00.37475286.15000042.967335
HardenerPhenolic resinProprietary0.0186624.2900002.139639
PigmentCarbon black1333-86-40.0008260.1900000.094763
PolymerEpoxy resin systemProprietary0.0377148.6700004.324165
subTotal0.435000100.00000049.875026
WireGold alloyGold (Au)7440-57-50.01762799.0000002.021022
Palladium (Pd)7440-05-30.0001781.0000000.020414
subTotal0.017805100.0000002.041436
total0.872180100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.