Chemical content 74LVC1G19GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G19GSSOT1202X2SON60.964420 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352929071325126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.029375100.0000003.045921
subTotal0.029375100.0000003.045921
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.025922
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.025922
Silica -amorphous-7631-86-90.00250050.0000000.259223
PolymerEpoxy resin systemProprietary0.00150030.0000000.155534
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.051845
subTotal0.005000100.0000000.518446
Lead FrameCopper alloyCopper (Cu)7440-50-80.39788794.51000041.256621
Magnesium (Mg)7439-95-40.0006320.1500000.065480
Nickel (Ni)7440-02-00.0124202.9500001.287769
Silicon (Si)7440-21-30.0026940.6400000.279380
Pure metal layerGold (Au)7440-57-50.0000840.0200000.008731
Nickel (Ni)7440-02-00.0069041.6400000.715912
Palladium (Pd)7440-05-30.0003790.0900000.039288
subTotal0.421000100.00000043.653180
Mould CompoundAdditiveNon hazardousProprietary0.0020130.4100000.208737
FillerSilica -amorphous-7631-86-90.0014240.2900000.147643
Silica fused60676-86-00.42299686.15000043.860196
HardenerPhenolic resinProprietary0.0210644.2900002.184100
PigmentCarbon black1333-86-40.0009330.1900000.096732
PolymerEpoxy resin systemProprietary0.0425708.6700004.414021
subTotal0.491000100.00000050.911429
WireGold alloyGold (Au)7440-57-50.01786599.0000001.852362
Palladium (Pd)7440-05-30.0001801.0000000.018711
subTotal0.018045100.0000001.871073
total0.964420100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.