Chemical content 74LVC1G57GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G57GMSOT886XSON61.933829 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527721113215126030 s123520 s3
93527721111516126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.067104100.0000003.470007
subTotal0.067104100.0000003.470007
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.012928
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.012928
Silica -amorphous-7631-86-90.00250050.0000000.129277
PolymerEpoxy resin systemProprietary0.00150030.0000000.077566
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.025855
subTotal0.005000100.0000000.258554
Lead FrameCopper alloyCopper (Cu)7440-50-80.72961794.51000037.729148
Magnesium (Mg)7439-95-40.0011580.1500000.059881
Nickel (Ni)7440-02-00.0227742.9500001.177664
Silicon (Si)7440-21-30.0049410.6400000.255493
Pure metal layerGold (Au)7440-57-50.0001540.0200000.007984
Nickel (Ni)7440-02-00.0126611.6400000.654701
Palladium (Pd)7440-05-30.0006950.0900000.035929
subTotal0.772000100.00000039.920800
Mould CompoundAdditiveNon hazardousProprietary0.0043710.4100000.226008
FillerSilica -amorphous-7631-86-90.0030910.2900000.159859
Silica fused60676-86-00.91835986.15000047.489152
HardenerPhenolic resinProprietary0.0457314.2900002.364811
PigmentCarbon black1333-86-40.0020250.1900000.104735
PolymerEpoxy resin systemProprietary0.0924228.6700004.779233
subTotal1.066000100.00000055.123798
WireGold alloyGold (Au)7440-57-50.02348899.0000001.214572
Palladium (Pd)7440-05-30.0002371.0000000.012268
subTotal0.023725100.0000001.226841
total1.933829100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.