Chemical content 74LVC1G80GN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G80GNSOT1115X2SON60.869071 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352917931326126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.030446100.0000003.503260
subTotal0.030446100.0000003.503260
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.028766
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.028766
Silica -amorphous-7631-86-90.00250050.0000000.287663
PolymerEpoxy resin systemProprietary0.00150030.0000000.172598
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.057533
subTotal0.005000100.0000000.575327
Lead FrameCopper alloyCopper (Cu)7440-50-80.36386494.51000041.868098
Magnesium (Mg)7439-95-40.0005780.1500000.066450
Nickel (Ni)7440-02-00.0113582.9500001.306855
Silicon (Si)7440-21-30.0024640.6400000.283521
Pure metal layerGold (Au)7440-57-50.0000770.0200000.008860
Nickel (Ni)7440-02-00.0063141.6400000.726523
Palladium (Pd)7440-05-30.0003460.0900000.039870
subTotal0.385000100.00000044.300178
Mould CompoundAdditiveNon hazardousProprietary0.0017840.4100000.205219
FillerSilica -amorphous-7631-86-90.0012620.2900000.145155
Silica fused60676-86-00.37475286.15000043.121045
HardenerPhenolic resinProprietary0.0186624.2900002.147293
PigmentCarbon black1333-86-40.0008260.1900000.095102
PolymerEpoxy resin systemProprietary0.0377148.6700004.339634
subTotal0.435000100.00000050.053448
WireGold alloyGold (Au)7440-57-50.01348999.0000001.552088
Palladium (Pd)7440-05-30.0001361.0000000.015678
subTotal0.013625100.0000001.567766
total0.869071100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.