Chemical content 74LVC1G86GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G86GMSOT886XSON61.914751 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527720213217126030 s123520 s3
93527720211517126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.060892100.0000003.180133
subTotal0.060892100.0000003.180133
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.013057
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.013057
Silica -amorphous-7631-86-90.00250050.0000000.130565
PolymerEpoxy resin systemProprietary0.00150030.0000000.078339
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.026113
subTotal0.005000100.0000000.261131
Lead FrameCopper alloyCopper (Cu)7440-50-80.72961794.51000038.105070
Magnesium (Mg)7439-95-40.0011580.1500000.060478
Nickel (Ni)7440-02-00.0227742.9500001.189397
Silicon (Si)7440-21-30.0049410.6400000.258039
Pure metal layerGold (Au)7440-57-50.0001540.0200000.008064
Nickel (Ni)7440-02-00.0126611.6400000.661224
Palladium (Pd)7440-05-30.0006950.0900000.036287
subTotal0.772000100.00000040.318558
Mould CompoundAdditiveNon hazardousProprietary0.0043660.4100000.228045
FillerSilica -amorphous-7631-86-90.0030880.2900000.161300
Silica fused60676-86-00.91749886.15000047.917327
HardenerPhenolic resinProprietary0.0456884.2900002.386133
PigmentCarbon black1333-86-40.0020240.1900000.105680
PolymerEpoxy resin systemProprietary0.0923368.6700004.822324
subTotal1.065000100.00000055.620809
WireImpurityNon hazardousProprietary0.0000010.0100000.000062
Pure metalCopper (Cu)7440-50-80.01144396.4900000.597628
Pure metal layerGold (Au)7440-57-50.0000590.5000000.003097
Palladium (Pd)7440-05-30.0003563.0000000.018581
subTotal0.011859100.0000000.619368
total1.914751100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.