Chemical content 74LVC1G97GV

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G97GVSOT457SC-7410.641417 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352931891255126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01500075.0000000.140959
PolymerResin systemProprietary0.00500025.0000000.046986
subTotal0.020000100.0000000.187945
DieDoped siliconSilicon (Si)7440-21-30.089472100.0000000.840790
subTotal0.089472100.0000000.840790
Lead FrameCopper alloyCopper (Cu)7440-50-83.34915097.07680031.472778
Iron (Fe)7439-89-60.0741752.1500000.697041
Phosphorus (P)7723-14-00.0005240.0152000.004928
Zinc (Zn)7440-66-60.0020010.0580000.018804
Pure metal layerSilver (Ag)7440-22-40.0241500.7000000.226943
subTotal3.450000100.00000032.420494
Mould CompoundFillerSilica fused60676-86-04.62920071.00000043.501725
PigmentCarbon black1333-86-40.0195600.3000000.183810
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.28444019.70000012.070197
Phenolic resinProprietary0.5868009.0000005.514303
subTotal6.520000100.00000061.270036
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000160.0030000.000147
Bismuth (Bi)7440-69-90.0000050.0010000.000049
Copper (Cu)7440-50-80.0000050.0010000.000049
Lead (Pb)7439-92-10.0000260.0050000.000244
Tin solderTin (Sn)7440-31-50.51994899.9900004.886079
subTotal0.520000100.0000004.886567
WireGold alloyGold (Au)7440-57-50.04152699.0000000.390226
Palladium (Pd)7440-05-30.0004191.0000000.003942
subTotal0.041945100.0000000.394167
total10.641417100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.