Chemical content 74LVC1G98GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G98GSSOT1202X2SON60.966207 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352931951325126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.033552100.0000003.472548
subTotal0.033552100.0000003.472548
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.025874
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.025874
Silica -amorphous-7631-86-90.00250050.0000000.258744
PolymerEpoxy resin systemProprietary0.00150030.0000000.155246
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.051749
subTotal0.005000100.0000000.517487
Lead FrameCopper alloyCopper (Cu)7440-50-80.39788794.51000041.180316
Magnesium (Mg)7439-95-40.0006320.1500000.065359
Nickel (Ni)7440-02-00.0124202.9500001.285387
Silicon (Si)7440-21-30.0026940.6400000.278864
Pure metal layerGold (Au)7440-57-50.0000840.0200000.008714
Nickel (Ni)7440-02-00.0069041.6400000.714588
Palladium (Pd)7440-05-30.0003790.0900000.039215
subTotal0.421000100.00000043.572444
Mould CompoundAdditiveNon hazardousProprietary0.0020130.4100000.208351
FillerSilica -amorphous-7631-86-90.0014240.2900000.147370
Silica fused60676-86-00.42299686.15000043.779076
HardenerPhenolic resinProprietary0.0210644.2900002.180061
PigmentCarbon black1333-86-40.0009330.1900000.096553
PolymerEpoxy resin systemProprietary0.0425708.6700004.405857
subTotal0.491000100.00000050.817268
WireGold alloyGold (Au)7440-57-50.01549899.0000001.604051
Palladium (Pd)7440-05-30.0001571.0000000.016203
subTotal0.015655100.0000001.620253
total0.966207100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.