Chemical content 74LVC1T45GN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1T45GNSOT1115X2SON60.884324 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352917971327126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.042290100.0000004.782127
subTotal0.042290100.0000004.782127
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.028270
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.028270
Silica -amorphous-7631-86-90.00250050.0000000.282702
PolymerEpoxy resin systemProprietary0.00150030.0000000.169621
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.056540
subTotal0.005000100.0000000.565404
Lead FrameCopper alloyCopper (Cu)7440-50-80.36386494.51000041.145949
Magnesium (Mg)7439-95-40.0005780.1500000.065304
Nickel (Ni)7440-02-00.0113582.9500001.284314
Silicon (Si)7440-21-30.0024640.6400000.278631
Pure metal layerGold (Au)7440-57-50.0000770.0200000.008707
Nickel (Ni)7440-02-00.0063141.6400000.713992
Palladium (Pd)7440-05-30.0003460.0900000.039182
subTotal0.385000100.00000043.536080
Mould CompoundAdditiveNon hazardousProprietary0.0017840.4100000.201679
FillerSilica -amorphous-7631-86-90.0012620.2900000.142651
Silica fused60676-86-00.37475286.15000042.377285
HardenerPhenolic resinProprietary0.0186624.2900002.110256
PigmentCarbon black1333-86-40.0008260.1900000.093461
PolymerEpoxy resin systemProprietary0.0377148.6700004.264783
subTotal0.435000100.00000049.190116
WireGold alloyGold (Au)7440-57-50.01686599.0000001.907067
Palladium (Pd)7440-05-30.0001701.0000000.019263
subTotal0.017035100.0000001.926330
total0.884324100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.