Chemical content 74LVC244AD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC244ADSOT163-1SO20511.652485 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93521040011819126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.1300001.0000000.025408
FillerSilver (Ag)7440-22-49.75000075.0000001.905590
PolymerAcrylic resinProprietary0.7800006.0000000.152447
Resin systemProprietary2.34000018.0000000.457342
subTotal13.000000100.0000002.540787
DieDoped siliconSilicon (Si)7440-21-30.298205100.0000000.058283
subTotal0.298205100.0000000.058283
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-8151.07850097.47000029.527561
Iron (Fe)7439-89-63.7200002.4000000.727056
Phosphorus (P)7723-14-00.0465000.0300000.009088
Zinc (Zn)7440-66-60.1550000.1000000.030294
subTotal155.000000100.00000030.293999
Mould CompoundFillerSilica -amorphous-7631-86-92.0400000.6000000.398708
Silica fused60676-86-0266.32200078.33000052.051345
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-820.7400006.1000004.053533
PigmentCarbon black1333-86-40.6800000.2000000.132903
PolymerEpoxy resin systemProprietary30.1308008.8620005.888919
Phenolic resinProprietary20.0872005.9080003.925946
subTotal340.000000100.00000066.451353
Pre-PlatingPure metal layerGold (Au)7440-57-50.0320001.0000000.006254
Nickel (Ni)7440-02-03.10400097.0000000.606662
Palladium (Pd)7440-05-30.0640002.0000000.012508
subTotal3.200000100.0000000.625425
WirePure metalCopper (Cu)7440-50-80.154280100.0000000.030153
subTotal0.154280100.0000000.030153
total511.652485100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.