Chemical content 74LVC2G06GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2G06GSSOT1202X2SON60.978227 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352929271326126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.045277100.0000004.628478
subTotal0.045277100.0000004.628478
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.025556
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.025556
Silica -amorphous-7631-86-90.00250050.0000000.255564
PolymerEpoxy resin systemProprietary0.00150030.0000000.153339
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.051113
subTotal0.005000100.0000000.511129
Lead FrameCopper alloyCopper (Cu)7440-50-80.39788794.51000040.674312
Magnesium (Mg)7439-95-40.0006320.1500000.064556
Nickel (Ni)7440-02-00.0124202.9500001.269593
Silicon (Si)7440-21-30.0026940.6400000.275437
Pure metal layerGold (Au)7440-57-50.0000840.0200000.008607
Nickel (Ni)7440-02-00.0069041.6400000.705808
Palladium (Pd)7440-05-30.0003790.0900000.038733
subTotal0.421000100.00000043.037046
Mould CompoundAdditiveNon hazardousProprietary0.0020130.4100000.205791
FillerSilica -amorphous-7631-86-90.0014240.2900000.145559
Silica fused60676-86-00.42299686.15000043.241139
HardenerPhenolic resinProprietary0.0210644.2900002.153273
PigmentCarbon black1333-86-40.0009330.1900000.095366
PolymerEpoxy resin systemProprietary0.0425708.6700004.351720
subTotal0.491000100.00000050.192849
WireGold alloyGold (Au)7440-57-50.01579099.0000001.614196
Palladium (Pd)7440-05-30.0001601.0000000.016305
subTotal0.015950100.0000001.630501
total0.978227100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.