Chemical content 74LVC2G126DP

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2G126DPSOT505-2TSSOP821.048798 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352721761251612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0002471.0000000.001175
FillerSilver (Ag)7440-22-40.01855575.0000000.088152
PolymerAcrylic resinProprietary0.0014846.0000000.007052
Resin systemProprietary0.00445318.0000000.021157
subTotal0.024740100.0000000.117536
DieDoped siliconSilicon (Si)7440-21-30.119412100.0000000.567313
subTotal0.119412100.0000000.567313
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.50929797.47000040.426521
Iron (Fe)7439-89-60.2095242.4000000.995421
Phosphorus (P)7723-14-00.0026190.0300000.012443
Zinc (Zn)7440-66-60.0087300.1000000.041476
subTotal8.730170100.00000041.475860
Mould CompoundFillerSilica -amorphous-7631-86-90.0721510.6000000.342781
Silica fused60676-86-09.41933978.33000044.750010
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.7335376.1000003.484936
PigmentCarbon black1333-86-40.0240500.2000000.114260
PolymerEpoxy resin systemProprietary1.0656738.8620005.062870
Phenolic resinProprietary0.7104495.9080003.375246
subTotal12.025200100.00000057.130103
Pre-PlatingPure metal layerGold (Au)7440-57-50.0035963.0000000.017082
Nickel (Ni)7440-02-00.11062292.3000000.525548
Palladium (Pd)7440-05-30.0037153.1000000.017651
Silver (Ag)7440-22-40.0019181.6000000.009110
subTotal0.119850100.0000000.569391
WirePure metalCopper (Cu)7440-50-80.029426100.0000000.139797
subTotal0.029426100.0000000.139797
total21.048798100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.