Chemical content 74LVC2G17GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2G17GWSOT363-2SC-885.599566 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527332112524126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00735875.0000000.131394
PolymerResin systemProprietary0.00245225.0000000.043798
subTotal0.009810100.0000000.175192
DieDoped siliconSilicon (Si)7440-21-30.120739100.0000002.156216
subTotal0.120739100.0000002.156216
Lead FrameCopper alloyCopper (Cu)7440-50-82.04332496.84000036.490757
Iron (Fe)7439-89-60.0487412.3100000.870442
Lead (Pb)7439-92-10.0002110.0100000.003768
Phosphorus (P)7723-14-00.0014770.0700000.026377
Zinc (Zn)7440-66-60.0025320.1200000.045218
Pure metal layerSilver (Ag)7440-22-40.0137150.6500000.244930
subTotal2.110000100.00000037.681492
Mould CompoundFillerSilica -amorphous-7631-86-91.04157935.07000018.601067
Silica fused60676-86-01.30204843.84000023.252659
PigmentCarbon black1333-86-40.0074250.2500000.132600
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.29700010.0000005.303982
Phenol Formaldehyde resin (generic)9003-35-40.2952189.9400005.272159
Polyethylene (PE) -wax-9002-88-40.0267300.9000000.477358
subTotal2.970000100.00000053.039825
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000198
Bismuth (Bi)7440-69-90.0000040.0010000.000066
Copper (Cu)7440-50-80.0000040.0010000.000066
Lead (Pb)7439-92-10.0000180.0050000.000330
Tin solderTin (Sn)7440-31-50.36996399.9900006.606994
subTotal0.370000100.0000006.607655
WireImpurityNon hazardousProprietary0.0000020.0100000.000034
Pure metalCopper (Cu)7440-50-80.01901699.9900000.339592
subTotal0.019018100.0000000.339626
total5.599566100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.