Chemical content 74LVC2G38GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2G38GSSOT1203X2SON81.345044 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352923851156126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.055459100.0000004.123199
subTotal0.055459100.0000004.123199
ComponentAdditiveNon hazardousProprietary0.0003005.0000000.022304
FillerBisphenol A-epichlorohydrin resin25068-38-60.0003005.0000000.022304
Silica -amorphous-7631-86-90.00300050.0000000.223041
PolymerEpoxy resin systemProprietary0.00180030.0000000.133825
Phenol Formaldehyde resin (generic)9003-35-40.00060010.0000000.044608
subTotal0.006000100.0000000.446082
Lead FrameCopper alloyCopper (Cu)7440-50-80.54437894.51000040.472847
Magnesium (Mg)7439-95-40.0008640.1500000.064236
Nickel (Ni)7440-02-00.0169922.9500001.263304
Silicon (Si)7440-21-30.0036860.6400000.274073
Pure metal layerGold (Au)7440-57-50.0001150.0200000.008565
Nickel (Ni)7440-02-00.0094461.6400000.702312
Palladium (Pd)7440-05-30.0005180.0900000.038541
subTotal0.576000100.00000042.823878
Mould CompoundAdditiveNon hazardousProprietary0.0028000.4100000.208194
FillerSilica -amorphous-7631-86-90.0019810.2900000.147259
Silica fused60676-86-00.58840486.15000043.746115
HardenerPhenolic resinProprietary0.0293014.2900002.178419
PigmentCarbon black1333-86-40.0012980.1900000.096480
PolymerEpoxy resin systemProprietary0.0592168.6700004.402540
subTotal0.683000100.00000050.779008
WireGold alloyGold (Au)7440-57-50.02433999.0000001.809543
Palladium (Pd)7440-05-30.0002461.0000000.018278
subTotal0.024585100.0000001.827821
total1.345044100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.