Chemical content 74LVC2G74DC

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2G74DCSOT765-1VSSOP89.972200 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352803911251112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0003581.0000000.003594
FillerSilver (Ag)7440-22-40.02688075.0000000.269549
PolymerAcrylic resinProprietary0.0021506.0000000.021564
Resin systemProprietary0.00645118.0000000.064692
subTotal0.035840100.0000000.359399
DieDoped siliconSilicon (Si)7440-21-30.119412100.0000001.197454
subTotal0.119412100.0000001.197454
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-83.39855097.00000034.080245
Nickel (Ni)7440-02-00.1051103.0000001.054028
subTotal3.503660100.00000035.134273
Mould CompoundFillerSilica -amorphous-7631-86-90.0370940.6000000.371972
Silica fused60676-86-04.84259678.33000048.560955
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.3771206.1000003.781716
PigmentCarbon black1333-86-40.0123650.2000000.123991
PolymerEpoxy resin systemProprietary0.5478758.8620005.494028
Phenolic resinProprietary0.3652505.9080003.662685
subTotal6.182300100.00000061.995347
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030883.0000000.030971
Nickel (Ni)7440-02-00.09502392.3000000.952877
Palladium (Pd)7440-05-30.0031913.1000000.032003
Silver (Ag)7440-22-40.0016471.6000000.016518
subTotal0.102950100.0000001.032370
WirePure metalCopper (Cu)7440-50-80.028038100.0000000.281162
subTotal0.028038100.0000000.281162
total9.972200100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.