Chemical content 74LVC3G07DC

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC3G07DCSOT765-1VSSOP89.978577 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527555712513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0003581.0000000.003592
FillerSilver (Ag)7440-22-40.02688075.0000000.269377
PolymerAcrylic resinProprietary0.0021506.0000000.021550
Resin systemProprietary0.00645118.0000000.064651
subTotal0.035840100.0000000.359169
DieDoped siliconSilicon (Si)7440-21-30.125762100.0000001.260317
subTotal0.125762100.0000001.260317
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-83.39855097.00000034.058465
Nickel (Ni)7440-02-00.1051103.0000001.053355
subTotal3.503660100.00000035.111820
Mould CompoundFillerSilica -amorphous-7631-86-90.0370940.6000000.371734
Silica fused60676-86-04.84259678.33000048.529922
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.3771206.1000003.779299
PigmentCarbon black1333-86-40.0123650.2000000.123911
PolymerEpoxy resin systemProprietary0.5478758.8620005.490517
Phenolic resinProprietary0.3652505.9080003.660344
subTotal6.182300100.00000061.955728
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030883.0000000.030951
Nickel (Ni)7440-02-00.09502392.3000000.952269
Palladium (Pd)7440-05-30.0031913.1000000.031983
Silver (Ag)7440-22-40.0016471.6000000.016507
subTotal0.102950100.0000001.031710
WirePure metalCopper (Cu)7440-50-80.028065100.0000000.281253
subTotal0.028065100.0000000.281253
total9.978577100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.