Chemical content 74LVC4066PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC4066PWSOT402-1TSSOP1451.918687 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527371811812126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.060017
PolymerAcrylic resinProprietary0.00608015.2000000.011711
Resin systemProprietary0.0027606.9000000.005316
subTotal0.040000100.0000000.077044
DieDoped siliconSilicon (Si)7440-21-30.279880100.0000000.539073
subTotal0.279880100.0000000.539073
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.04563897.47000036.683589
Iron (Fe)7439-89-60.4689602.4000000.903259
Phosphorus (P)7723-14-00.0058620.0300000.011291
Zinc (Zn)7440-66-60.0195400.1000000.037636
subTotal19.540000100.00000037.635775
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.366111
Silica fused60676-86-024.81494478.33000047.795785
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.722128
PigmentCarbon black1333-86-40.0633600.2000000.122037
PolymerEpoxy resin systemProprietary2.8074828.8620005.407459
Phenolic resinProprietary1.8716545.9080003.604973
subTotal31.680000100.00000061.018492
Pre-PlatingPure metal layerGold (Au)7440-57-50.0029001.0000000.005586
Nickel (Ni)7440-02-00.28130097.0000000.541809
Palladium (Pd)7440-05-30.0058002.0000000.011171
subTotal0.290000100.0000000.558566
WirePure metalCopper (Cu)7440-50-80.088808100.0000000.171051
subTotal0.088808100.0000000.171051
total51.918687100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.