Chemical content 74LVC541AD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC541ADSOT163-1SO20511.667200 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352609011182012601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.1300001.0000000.025407
FillerSilver (Ag)7440-22-49.75000075.0000001.905535
PolymerAcrylic resinProprietary0.7800006.0000000.152443
Resin systemProprietary2.34000018.0000000.457329
subTotal13.000000100.0000002.540714
DieDoped siliconSilicon (Si)7440-21-30.291926100.0000000.057054
subTotal0.291926100.0000000.057054
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-8151.07850097.47000029.526712
Iron (Fe)7439-89-63.7200002.4000000.727035
Phosphorus (P)7723-14-00.0465000.0300000.009088
Zinc (Zn)7440-66-60.1550000.1000000.030293
subTotal155.000000100.00000030.293128
Mould CompoundFillerSilica -amorphous-7631-86-92.0400000.6000000.398697
Silica fused60676-86-0266.32200078.33000052.049848
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-820.7400006.1000004.053416
PigmentCarbon black1333-86-40.6800000.2000000.132899
PolymerEpoxy resin systemProprietary30.1308008.8620005.888750
Phenolic resinProprietary20.0872005.9080003.925833
subTotal340.000000100.00000066.449442
Pre-PlatingPure metal layerGold (Au)7440-57-50.0320001.0000000.006254
Nickel (Ni)7440-02-03.10400097.0000000.606644
Palladium (Pd)7440-05-30.0640002.0000000.012508
subTotal3.200000100.0000000.625407
WirePure metalCopper (Cu)7440-50-80.175274100.0000000.034255
subTotal0.175274100.0000000.034255
total511.667200100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.