Chemical content 74LVT245BD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVT245BDSOT163-1SO20665.880187 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526365711813126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.04674077.9000000.007019
PolymerAcrylic resinProprietary0.00912015.2000000.001370
Resin systemProprietary0.0041406.9000000.000622
subTotal0.060000100.0000000.009011
DieDoped siliconSilicon (Si)7440-21-31.014091100.0000000.152293
subTotal1.014091100.0000000.152293
Lead FrameCopper alloyCopper (Cu)7440-50-8130.81684696.09700019.645703
Iron (Fe)7439-89-63.1541322.3170000.473679
Lead (Pb)7439-92-10.0061260.0045000.000920
Phosphorus (P)7723-14-00.1102650.0810000.016559
Zinc (Zn)7440-66-60.1674400.1230000.025146
Pure metal layerGold (Au)7440-57-50.0374360.0275000.005622
Nickel (Ni)7440-02-01.7417831.2795000.261576
Palladium (Pd)7440-05-30.0667040.0490000.010017
Silver (Ag)7440-22-40.0292680.0215000.004395
subTotal136.130000100.00000020.443618
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-8130.86322297.47000019.652668
Iron (Fe)7439-89-63.2222402.4000000.483907
Phosphorus (P)7723-14-00.0402780.0300000.006049
Zinc (Zn)7440-66-60.1342600.1000000.020163
subTotal134.260000100.00000020.162786
Mould CompoundFillerSilica -amorphous-7631-86-92.3652600.6000000.355208
Silica fused60676-86-0308.78469378.33000046.372410
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-824.0468106.1000003.611282
PigmentCarbon black1333-86-40.7884200.2000000.118403
PolymerEpoxy resin systemProprietary34.9348908.8620005.246423
Phenolic resinProprietary23.2899275.9080003.497615
subTotal394.210000100.00000059.201341
WirePure metalCopper (Cu)7440-50-80.206096100.0000000.030951
subTotal0.206096100.0000000.030951
total665.880187100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.